IESNA:LM-63-2002
[TEST]P951476
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-840-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36056
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4958 5331.9 5733.3 6136.6 6445.8 6635.1 6750.2 6814.9 6886.2 6969
7075.5 7220.1 7415.1 7645.3 7925 8395.9 9107.4 10051.1 11216.4 12673.7
14583.9 16776.6 19111 21234.2 22517.5 21865.9 20561.7 18814.2 16714.7 14212.9
11048 7893.6 5166.3 3003.2 1321.3 409 0
4958 5352 5803.9 6251.5 6581.6 6782.4 6877.3 6900.7 6916.1 6929.8
6951.9 6999.1 7085.4 7193.9 7372.5 7746 8400.7 9349.8 10586.5 12060.9
13826.9 15859.9 18205.4 20741.1 23283.4 23958.8 22526 20682.5 18746.8 16544.8
13461.6 10146.6 7061.8 4299 2009.1 640.2 0
4958 5372.4 5874.7 6366.3 6717.5 6929.4 7004.2 6986.5 6946.2 6890.6
6828.2 6777.8 6755.9 6742.6 6820.2 7096.1 7693.9 8648.6 9956.4 11447.9
13070 14943.5 17299.8 20247.7 24049.6 26051.8 24490.4 22550.8 20779.1 18877
15875.1 12399.8 8957.1 5595 2696.8 871.4 0
4958 5401.1 5944.7 6469.6 6838.7 7039 7072.9 6987.8 6855.8 6703.4
6544 6401.3 6292.4 6218.3 6273.8 6599.5 7324.6 8435.8 9862.6 11428.9
13073.3 14850.8 16938.5 19523.1 23149.7 25950.4 24879.1 22733 20860.6 18935.6
16091.8 12709.9 9342.6 6025.5 3063.1 1075.7 0
4958 5429.8 6014.9 6572.9 6959.9 7148.2 7141.7 6989 6765.4 6516.2
6259.7 6025 5829 5693.9 5727.6 6103 6955.3 8223.1 9768.6 11409.9
13076.5 14758 16577.2 18798.6 22249.8 25848.8 25267.6 22915.1 20942.2 18994
16308.5 13020 9728.1 6456.3 3429.3 1280 0
4958 5447 6052.9 6635.1 7033.3 7201.5 7143.6 6911.9 6595.3 6266
5955.9 5688.2 5478.2 5364.2 5498.5 6088.1 7215.9 8791.6 10679.3 12723.8
14769.8 16780.6 18828.3 21071.5 24400.8 27819.3 27771.7 25524.2 23275.4 20819.5
17728.8 14099.7 10543.5 7017.5 3890.5 1510.6 0
4958 5464.1 6091 6697.3 7106.4 7254.8 7145.5 6834.9 6425.2 6015.8
5652.1 5351.5 5127.3 5034.5 5269.6 6073.3 7476.6 9360.1 11590.3 14037.3
16463 18803.2 21079.2 23344.5 26551.8 29789.9 30276 28133.2 25608.5 22644.9
19149 15179.4 11358.5 7578.8 4351.5 1741.2 0
4958 5472.6 6114 6731 7139.1 7272.6 7126.5 6764.3 6301.4 5861
5489.2 5191.3 4978.7 4917.9 5242.4 6197.7 7779.1 9910.3 12494.3 15360.9
18210.1 20964.8 23656.1 26263.4 29676.9 32763.2 33159.1 31028.7 28100.3 24511.1
20462.7 16111.1 11847.9 7782.9 4467.3 1751.1 0
4958 5481.2 6137.2 6764.5 7171.6 7290.5 7107.5 6693.5 6177.5 5706.1
5326.7 5031.3 4830.2 4801.1 5215.2 6322.1 8081.6 10460.5 13398.6 16684.3
19957.2 23126.3 26233.1 29182.1 32802 35736.3 36042 33924.1 30591.8 26377.1
21776.4 17042.9 12337 7986.8 4583.2 1760.8 0
4958 5477.4 6154.7 6780.6 7184 7292.4 7085 6643.7 6101.4 5622
5247.2 4956.1 4760.1 4750.6 5211 6386.8 8232.3 10783.6 13947.5 17461.5
21013.5 24392.4 27739 31049.4 34820.2 37601.7 37630.3 35168.4 31283.4 26447.2
21424.5 16437.9 11363.9 7222 3970.6 1478.3 0
4958 5481.2 6137.2 6764.5 7171.6 7290.5 7107.5 6693.5 6177.5 5706.1
5326.7 5031.3 4830.2 4801.1 5215.2 6322.1 8081.6 10460.5 13398.6 16684.3
19957.2 23126.3 26233.1 29182.1 32802 35736.3 36042 33924.1 30591.8 26377.1
21776.4 17042.9 12337 7986.8 4583.2 1760.8 0
4958 5472.6 6114 6731 7139.1 7272.6 7126.5 6764.3 6301.4 5861
5489.2 5191.3 4978.7 4917.9 5242.4 6197.7 7779.1 9910.3 12494.3 15360.9
18210.1 20964.8 23656.1 26263.4 29676.9 32763.2 33159.1 31028.7 28100.3 24511.1
20462.7 16111.1 11847.9 7782.9 4467.3 1751.1 0
4958 5464.1 6091 6697.3 7106.4 7254.8 7145.5 6834.9 6425.2 6015.8
5652.1 5351.5 5127.3 5034.5 5269.6 6073.3 7476.6 9360.1 11590.3 14037.3
16463 18803.2 21079.2 23344.5 26551.8 29789.9 30276 28133.2 25608.5 22644.9
19149 15179.4 11358.5 7578.8 4351.5 1741.2 0
4958 5447 6052.9 6635.1 7033.3 7201.5 7143.6 6911.9 6595.3 6266
5955.9 5688.2 5478.2 5364.2 5498.5 6088.1 7215.9 8791.6 10679.3 12723.8
14769.8 16780.6 18828.3 21071.5 24400.8 27819.3 27771.7 25524.2 23275.4 20819.5
17728.8 14099.7 10543.5 7017.5 3890.5 1510.6 0
4958 5429.8 6014.9 6572.9 6959.9 7148.2 7141.7 6989 6765.4 6516.2
6259.7 6025 5829 5693.9 5727.6 6103 6955.3 8223.1 9768.6 11409.9
13076.5 14758 16577.2 18798.6 22249.8 25848.8 25267.6 22915.1 20942.2 18994
16308.5 13020 9728.1 6456.3 3429.3 1280 0
4958 5401.1 5944.7 6469.6 6838.7 7039 7072.9 6987.8 6855.8 6703.4
6544 6401.3 6292.4 6218.3 6273.8 6599.5 7324.6 8435.8 9862.6 11428.9
13073.3 14850.8 16938.5 19523.1 23149.7 25950.4 24879.1 22733 20860.6 18935.6
16091.8 12709.9 9342.6 6025.5 3063.1 1075.7 0
4958 5372.4 5874.7 6366.3 6717.5 6929.4 7004.2 6986.5 6946.2 6890.6
6828.2 6777.8 6755.9 6742.6 6820.2 7096.1 7693.9 8648.6 9956.4 11447.9
13070 14943.5 17299.8 20247.7 24049.6 26051.8 24490.4 22550.8 20779.1 18877
15875.1 12399.8 8957.1 5595 2696.8 871.4 0
4958 5352 5803.9 6251.5 6581.6 6782.4 6877.3 6900.7 6916.1 6929.8
6951.9 6999.1 7085.4 7193.9 7372.5 7746 8400.7 9349.8 10586.5 12060.9
13826.9 15859.9 18205.4 20741.1 23283.4 23958.8 22526 20682.5 18746.8 16544.8
13461.6 10146.6 7061.8 4299 2009.1 640.2 0
4958 5331.9 5733.3 6136.6 6445.8 6635.1 6750.2 6814.9 6886.2 6969
7075.5 7220.1 7415.1 7645.3 7925 8395.9 9107.4 10051.1 11216.4 12673.7
14583.9 16776.6 19111 21234.2 22517.5 21865.9 20561.7 18814.2 16714.7 14212.9
11048 7893.6 5166.3 3003.2 1321.3 409 0
4958 5291 5642.9 5987.5 6257.3 6427.9 6534.3 6595.9 6658.7 6736.5
6847.6 7002.9 7205.1 7437.4 7726 8142.1 8737.6 9517.2 10496.3 11660.3
13056 14522.1 15821.9 16743.1 16973.3 16003.9 14632.4 13000.2 11219.3 9288.6
7075.3 4952.1 3190.6 1846.6 830.6 272.1 0
4958 5250 5552.6 5838.5 6068.7 6220.9 6318.3 6376.9 6431 6503.8
6619.9 6785.4 6995.2 7229.6 7526.8 7888.3 8367.7 8983.4 9776.2 10646.6
11527.9 12267.6 12533 12252 11428.9 10142 8703.2 7186.3 5723.8 4364.4
3102.7 2010.6 1214.8 690.2 340.2 135.1 0
4958 5206.5 5462.4 5700.8 5886.6 6014.7 6094.6 6132.8 6162.7 6203
6276.1 6390.2 6538.1 6692.4 6868.2 7065.1 7315.1 7642.1 8072.5 8531
8956.4 9232.6 9171.7 8743.3 7945.9 6867.8 5767.7 4690.1 3692.8 2823.2
2049 1388.5 894.6 550.2 294.1 122 0
4958 5163.1 5372.4 5563 5704.8 5808.4 5870.8 5888.7 5894.4 5902
5932.1 5994.9 6080.9 6155.1 6209.5 6241.8 6262.2 6300.8 6368.7 6415.4
6384.9 6197.5 5810.3 5234.8 4463 3593.5 2832.5 2194 1661.9 1281.9
995.4 766.3 574.6 410.6 248.3 108.8 0
4958 5119.3 5281.6 5428.9 5541.9 5616.3 5649.6 5631.9 5583.2 5523.4
5464.5 5425.1 5406.6 5383.8 5340.8 5267.2 5165.8 5061.1 4963.9 4883.6
4796.1 4648.3 4403.2 4057.7 3609.1 3072.2 2589.2 2124.9 1681.7 1341.5
1049.4 803.1 589.8 413.2 246.9 107.5 0
4958 5075.6 5191.1 5294.8 5378.9 5424.1 5428.3 5375 5271.9 5144.8
4997 4855.3 4732 4612.1 4472.5 4292.5 4069.5 3821.8 3559.3 3351.9
3207.3 3099.2 2996.1 2880.4 2755.3 2550.9 2345.8 2055.7 1701.2 1401.2
1103.5 840 605 416.3 245.4 106.2 0
4958 5033.7 5106.4 5176.6 5239.2 5266 5245.3 5154.9 4999.1 4816.3
4612.1 4425.5 4269.5 4135 4002.7 3847.1 3661.4 3456.5 3238.9 3066.7
2952.4 2877 2822.4 2757.7 2658.8 2486.8 2315.6 2072.6 1779.6 1512.3
1227.9 960.8 707.4 491.6 300.6 128.6 0
4958 4991.9 5021.7 5058.5 5099.2 5107.9 5062.3 4934.8 4726.3 4487.7
4227.4 3995.7 3807 3657.6 3533 3401.7 3253.3 3091.2 2918.5 2781.5
2697.4 2655 2648.7 2635 2562.3 2422.9 2285.3 2089.4 1857.8 1623.2
1352.3 1081.6 809.5 567 355.8 151.3 0
4958 4951.4 4941.8 4949.4 4964.7 4966.6 4905.7 4750.6 4511.9 4243.6
3977.3 3768 3615.8 3503.5 3404.6 3289.5 3151.6 2997.4 2823.4 2658.8
2536.1 2469.5 2476.2 2482.8 2461.9 2410.5 2286.8 2085.2 1857.8 1641.9
1438.3 1223.3 978.9 711.5 463.3 196 0
4958 4906.3 4862.9 4847.3 4854.9 4864.4 4823.9 4700.2 4498.5 4269.7
4047.6 3853.6 3682.9 3533.4 3392.2 3244.2 3082.1 2909.9 2738.7 2585.9
2451.4 2351.2 2297.9 2265.9 2235.9 2200.9 2127 1995.4 1828.3 1642.3
1431.1 1219.5 978.3 719.5 473.7 209.3 0
4958 4869.7 4794 4755.6 4758.2 4785.3 4786 4714.1 4563.2 4365.4
4158 3960.1 3767.4 3583.4 3405.9 3229 3047.7 2864.3 2694.2 2548.6
2418.3 2318.4 2246.1 2190.6 2138.3 2078.7 1997.3 1887.3 1751.5 1589.6
1390.6 1187 951.1 706.2 459.5 203.6 0
4958 4833.4 4724.9 4664.1 4661.6 4706.5 4748.4 4727.8 4627.9 4461.1
4268.3 4066.7 3852.3 3633.5 3419.8 3213.8 3013.2 2818.6 2649.9 2511.3
2385.4 2285.9 2194.6 2115.2 2040.5 1956.8 1867.3 1779.3 1674.6 1536.9
1349.8 1154.5 923.7 692.9 445.2 197.9 0
4958 4800.5 4667.1 4588 4585.5 4655.9 4755.2 4810.8 4771.9 4625.4
4416.2 4188.2 3953.1 3713.9 3481.3 3257.9 3045 2844.5 2671.5 2531.9
2417.4 2334 2262.9 2188.7 2105 1997.7 1883.1 1774.3 1657.5 1511.8
1325.9 1130.1 903.3 678.4 429 194.8 0
4958 4767.8 4609.5 4511.9 4509.4 4605.7 4762 4893.7 4916.2 4790.2
4564.2 4309.6 4053.9 3794.6 3542.5 3301.9 3076.8 2870.5 2693.6 2552.3
2449.5 2382 2331 2262.1 2169.3 2038.6 1898.7 1769.4 1640.4 1486.8
1301.7 1105.8 882.8 664 412.9 191.8 0
4958 4739 4558.5 4447.8 4440.3 4551.2 4748 4937.8 5008.4 4910.3
4682.3 4404.4 4132.5 3869.9 3617.1 3376.2 3148.7 2938.7 2758.3 2615.6
2509.3 2436.8 2390 2331.4 2248.8 2131.2 1998 1861.1 1721 1550.4
1348.9 1144.2 914.7 661.3 399.2 191.2 0
4958 4710.3 4507.5 4383.4 4371.1 4497.2 4733.9 4981.8 5100.7 5030.3
4800.5 4499.1 4211.3 3945.5 3691.9 3450.8 3220.6 3007 2823 2678.8
2568.8 2491.4 2448.9 2400.6 2328.3 2224.1 2097.5 1953 1801.7 1613.7
1396.1 1182.4 946.5 658.7 385.3 190.6 0
4958 4681.4 4461.3 4326.7 4307.3 4431.2 4676.6 4935.6 5079.4 5043.2
4844.6 4548.2 4251.2 3989.8 3745.1 3516.6 3296.3 3088.8 2907.8 2762.5
2643.8 2561.2 2510.2 2461.1 2389.8 2289.7 2160.3 2012.5 1853.1 1660.2
1438.1 1218.6 977 648 355.8 168.2 0
4958 4652.7 4414.8 4270.2 4243.6 4365.4 4619.4 4889.5 5057.9 5056
4888.6 4597.5 4291.2 4034.3 3798.4 3582.5 3372.2 3170.6 2992.7 2846.2
2718.7 2631.2 2571.3 2521.8 2451.4 2355.3 2223.1 2071.9 1904.4 1706.6
1480.2 1254.7 1007.4 637.3 326.3 145.5 0
4958 4630.4 4379.3 4227.8 4193 4300.7 4527.3 4767.6 4918.4 4922.8
4779.4 4519.7 4232 3979.9 3759.6 3564.6 3376.6 3192.5 3024.1 2882.3
2765.1 2686.2 2629.5 2580.6 2510.4 2409.4 2270.7 2113 1941.5 1742.9
1513.3 1289.5 1033.8 693.7 379 167.6 0
4958 4607.9 4343.5 4185.6 4142.2 4236 4435.2 4645.6 4779.2 4789.6
4670.3 4442 4172.6 3925.3 3721 3546.7 3380.8 3214.3 3055.5 2918.5
2811.6 2741.2 2687.9 2639.2 2569.4 2463.4 2318.2 2154.1 1978.6 1779.3
1546.4 1324.2 1060.1 750 431.9 189.9 0
4958 4589.9 4318.6 4155.9 4109.1 4193.2 4370.1 4549.7 4661.6 4668.6
4562.7 4358.5 4112.9 3877.6 3676.8 3506.2 3346.4 3185.2 3029.2 2900.2
2810.4 2751.1 2701.6 2653.1 2584.6 2478.1 2333.3 2168.7 1992.7 1796
1563.9 1340.5 1081.8 786.9 477.5 208.3 0
4958 4571.8 4293.6 4126.2 4075.6 4150.4 4305.1 4453.8 4544.2 4547.4
4455.4 4275 4052.8 3829.8 3632.9 3465.5 3311.9 3156.3 3003.2 2882
2809.7 2761 2715.3 2667 2599.8 2492.7 2348.1 2183.2 2006.8 1812.7
1581.4 1356.9 1103.5 823.8 523.2 226.8 0
4958 4557.7 4276 4105.9 4056.4 4128.9 4275.2 4409.7 4487.7 4487.9
4403.6 4240.4 4035.1 3818.2 3615.2 3433.3 3265.1 3098.3 2936.8 2823
2762.5 2722.5 2681.8 2633.1 2566.7 2462.8 2319.4 2156.7 1985.3 1794.9
1572.6 1344.7 1098.1 821.5 519.4 222.2 0
4958 4543.6 4258.3 4085.7 4037.2 4107.6 4245.5 4365.4 4431 4428.2
4352.1 4205.6 4017.2 3806.6 3597.7 3401.4 3218.7 3040.3 2870.5 2764
2715.3 2684.1 2648.3 2599.2 2533.8 2433 2290.7 2130.5 1963.8 1777
1563.9 1332.2 1093 819 515.6 217.3 0
4958 4530.7 4244.7 4073.5 4026.9 4098.8 4234.1 4350.9 4412.9 4408.2
4333.2 4197 4017.2 3808.1 3593.9 3384.4 3187.1 2994.4 2816.7 2714.2
2669.3 2642.8 2612.2 2563.5 2496.9 2394.2 2253 2095.5 1930.3 1745
1537.1 1305.1 1056.7 788.4 491.6 205.1 0
4958 4517.6 4231.2 4061.5 4016.6 4090.1 4222.7 4336.3 4394.9 4388.2
4314.6 4188.4 4017.2 3809.8 3590.1 3367.5 3155.9 2948.6 2762.9 2664.5
2623.2 2601.7 2576 2527.5 2460 2355.3 2215.5 2060.4 1896.8 1713.2
1510.2 1278.1 1020.1 757.6 467.6 192.5 0
4958 4501.4 4217.9 4052.4 4012.4 4088.6 4221.7 4334 4389.2 4379.6
4303.5 4185.6 4020.1 3812.7 3588.2 3358 3137.3 2918.5 2728.2 2631.2
2591.3 2572.2 2549.4 2499.9 2431.4 2321.1 2186 2033.8 1866.4 1683.7
1482.1 1255.7 977.9 730.6 443.3 180.7 0
4958 4517.6 4231.2 4061.5 4016.6 4090.1 4222.7 4336.3 4394.9 4388.2
4314.6 4188.4 4017.2 3809.8 3590.1 3367.5 3155.9 2948.6 2762.9 2664.5
2623.2 2601.7 2576 2527.5 2460 2355.3 2215.5 2060.4 1896.8 1713.2
1510.2 1278.1 1020.1 757.6 467.6 192.5 0
4958 4530.7 4244.7 4073.5 4026.9 4098.8 4234.1 4350.9 4412.9 4408.2
4333.2 4197 4017.2 3808.1 3593.9 3384.4 3187.1 2994.4 2816.7 2714.2
2669.3 2642.8 2612.2 2563.5 2496.9 2394.2 2253 2095.5 1930.3 1745
1537.1 1305.1 1056.7 788.4 491.6 205.1 0
4958 4543.6 4258.3 4085.7 4037.2 4107.6 4245.5 4365.4 4431 4428.2
4352.1 4205.6 4017.2 3806.6 3597.7 3401.4 3218.7 3040.3 2870.5 2764
2715.3 2684.1 2648.3 2599.2 2533.8 2433 2290.7 2130.5 1963.8 1777
1563.9 1332.2 1093 819 515.6 217.3 0
4958 4557.7 4276 4105.9 4056.4 4128.9 4275.2 4409.7 4487.7 4487.9
4403.6 4240.4 4035.1 3818.2 3615.2 3433.3 3265.1 3098.3 2936.8 2823
2762.5 2722.5 2681.8 2633.1 2566.7 2462.8 2319.4 2156.7 1985.3 1794.9
1572.6 1344.7 1098.1 821.5 519.4 222.2 0
4958 4571.8 4293.6 4126.2 4075.6 4150.4 4305.1 4453.8 4544.2 4547.4
4455.4 4275 4052.8 3829.8 3632.9 3465.5 3311.9 3156.3 3003.2 2882
2809.7 2761 2715.3 2667 2599.8 2492.7 2348.1 2183.2 2006.8 1812.7
1581.4 1356.9 1103.5 823.8 523.2 226.8 0
4958 4589.9 4318.6 4155.9 4109.1 4193.2 4370.1 4549.7 4661.6 4668.6
4562.7 4358.5 4112.9 3877.6 3676.8 3506.2 3346.4 3185.2 3029.2 2900.2
2810.4 2751.1 2701.6 2653.1 2584.6 2478.1 2333.3 2168.7 1992.7 1796
1563.9 1340.5 1081.8 786.9 477.5 208.3 0
4958 4607.9 4343.5 4185.6 4142.2 4236 4435.2 4645.6 4779.2 4789.6
4670.3 4442 4172.6 3925.3 3721 3546.7 3380.8 3214.3 3055.5 2918.5
2811.6 2741.2 2687.9 2639.2 2569.4 2463.4 2318.2 2154.1 1978.6 1779.3
1546.4 1324.2 1060.1 750 431.9 189.9 0
4958 4630.4 4379.3 4227.8 4193 4300.7 4527.3 4767.6 4918.4 4922.8
4779.4 4519.7 4232 3979.9 3759.6 3564.6 3376.6 3192.5 3024.1 2882.3
2765.1 2686.2 2629.5 2580.6 2510.4 2409.4 2270.7 2113 1941.5 1742.9
1513.3 1289.5 1033.8 693.7 379 167.6 0
4958 4652.7 4414.8 4270.2 4243.6 4365.4 4619.4 4889.5 5057.9 5056
4888.6 4597.5 4291.2 4034.3 3798.4 3582.5 3372.2 3170.6 2992.7 2846.2
2718.7 2631.2 2571.3 2521.8 2451.4 2355.3 2223.1 2071.9 1904.4 1706.6
1480.2 1254.7 1007.4 637.3 326.3 145.5 0
4958 4681.4 4461.3 4326.7 4307.3 4431.2 4676.6 4935.6 5079.4 5043.2
4844.6 4548.2 4251.2 3989.8 3745.1 3516.6 3296.3 3088.8 2907.8 2762.5
2643.8 2561.2 2510.2 2461.1 2389.8 2289.7 2160.3 2012.5 1853.1 1660.2
1438.1 1218.6 977 648 355.8 168.2 0
4958 4710.3 4507.5 4383.4 4371.1 4497.2 4733.9 4981.8 5100.7 5030.3
4800.5 4499.1 4211.3 3945.5 3691.9 3450.8 3220.6 3007 2823 2678.8
2568.8 2491.4 2448.9 2400.6 2328.3 2224.1 2097.5 1953 1801.7 1613.7
1396.1 1182.4 946.5 658.7 385.3 190.6 0
4958 4739 4558.5 4447.8 4440.3 4551.2 4748 4937.8 5008.4 4910.3
4682.3 4404.4 4132.5 3869.9 3617.1 3376.2 3148.7 2938.7 2758.3 2615.6
2509.3 2436.8 2390 2331.4 2248.8 2131.2 1998 1861.1 1721 1550.4
1348.9 1144.2 914.7 661.3 399.2 191.2 0
4958 4767.8 4609.5 4511.9 4509.4 4605.7 4762 4893.7 4916.2 4790.2
4564.2 4309.6 4053.9 3794.6 3542.5 3301.9 3076.8 2870.5 2693.6 2552.3
2449.5 2382 2331 2262.1 2169.3 2038.6 1898.7 1769.4 1640.4 1486.8
1301.7 1105.8 882.8 664 412.9 191.8 0
4958 4800.5 4667.1 4588 4585.5 4655.9 4755.2 4810.8 4771.9 4625.4
4416.2 4188.2 3953.1 3713.9 3481.3 3257.9 3045 2844.5 2671.5 2531.9
2417.4 2334 2262.9 2188.7 2105 1997.7 1883.1 1774.3 1657.5 1511.8
1325.9 1130.1 903.3 678.4 429 194.8 0
4958 4833.4 4724.9 4664.1 4661.6 4706.5 4748.4 4727.8 4627.9 4461.1
4268.3 4066.7 3852.3 3633.5 3419.8 3213.8 3013.2 2818.6 2649.9 2511.3
2385.4 2285.9 2194.6 2115.2 2040.5 1956.8 1867.3 1779.3 1674.6 1536.9
1349.8 1154.5 923.7 692.9 445.2 197.9 0
4958 4869.7 4794 4755.6 4758.2 4785.3 4786 4714.1 4563.2 4365.4
4158 3960.1 3767.4 3583.4 3405.9 3229 3047.7 2864.3 2694.2 2548.6
2418.3 2318.4 2246.1 2190.6 2138.3 2078.7 1997.3 1887.3 1751.5 1589.6
1390.6 1187 951.1 706.2 459.5 203.6 0
4958 4906.3 4862.9 4847.3 4854.9 4864.4 4823.9 4700.2 4498.5 4269.7
4047.6 3853.6 3682.9 3533.4 3392.2 3244.2 3082.1 2909.9 2738.7 2585.9
2451.4 2351.2 2297.9 2265.9 2235.9 2200.9 2127 1995.4 1828.3 1642.3
1431.1 1219.5 978.3 719.5 473.7 209.3 0
4958 4951.4 4941.8 4949.4 4964.7 4966.6 4905.7 4750.6 4511.9 4243.6
3977.3 3768 3615.8 3503.5 3404.6 3289.5 3151.6 2997.4 2823.4 2658.8
2536.1 2469.5 2476.2 2482.8 2461.9 2410.5 2286.8 2085.2 1857.8 1641.9
1438.3 1223.3 978.9 711.5 463.3 196 0
4958 4991.9 5021.7 5058.5 5099.2 5107.9 5062.3 4934.8 4726.3 4487.7
4227.4 3995.7 3807 3657.6 3533 3401.7 3253.3 3091.2 2918.5 2781.5
2697.4 2655 2648.7 2635 2562.3 2422.9 2285.3 2089.4 1857.8 1623.2
1352.3 1081.6 809.5 567 355.8 151.3 0
4958 5033.7 5106.4 5176.6 5239.2 5266 5245.3 5154.9 4999.1 4816.3
4612.1 4425.5 4269.5 4135 4002.7 3847.1 3661.4 3456.5 3238.9 3066.7
2952.4 2877 2822.4 2757.7 2658.8 2486.8 2315.6 2072.6 1779.6 1512.3
1227.9 960.8 707.4 491.6 300.6 128.6 0
4958 5075.6 5191.1 5294.8 5378.9 5424.1 5428.3 5375 5271.9 5144.8
4997 4855.3 4732 4612.1 4472.5 4292.5 4069.5 3821.8 3559.3 3351.9
3207.3 3099.2 2996.1 2880.4 2755.3 2550.9 2345.8 2055.7 1701.2 1401.2
1103.5 840 605 416.3 245.4 106.2 0
4958 5119.3 5281.6 5428.9 5541.9 5616.3 5649.6 5631.9 5583.2 5523.4
5464.5 5425.1 5406.6 5383.8 5340.8 5267.2 5165.8 5061.1 4963.9 4883.6
4796.1 4648.3 4403.2 4057.7 3609.1 3072.2 2589.2 2124.9 1681.7 1341.5
1049.4 803.1 589.8 413.2 246.9 107.5 0
4958 5163.1 5372.4 5563 5704.8 5808.4 5870.8 5888.7 5894.4 5902
5932.1 5994.9 6080.9 6155.1 6209.5 6241.8 6262.2 6300.8 6368.7 6415.4
6384.9 6197.5 5810.3 5234.8 4463 3593.5 2832.5 2194 1661.9 1281.9
995.4 766.3 574.6 410.6 248.3 108.8 0
4958 5206.5 5462.4 5700.8 5886.6 6014.7 6094.6 6132.8 6162.7 6203
6276.1 6390.2 6538.1 6692.4 6868.2 7065.1 7315.1 7642.1 8072.5 8531
8956.4 9232.6 9171.7 8743.3 7945.9 6867.8 5767.7 4690.1 3692.8 2823.2
2049 1388.5 894.6 550.2 294.1 122 0
4958 5250 5552.6 5838.5 6068.7 6220.9 6318.3 6376.9 6431 6503.8
6619.9 6785.4 6995.2 7229.6 7526.8 7888.3 8367.7 8983.4 9776.2 10646.6
11527.9 12267.6 12533 12252 11428.9 10142 8703.2 7186.3 5723.8 4364.4
3102.7 2010.6 1214.8 690.2 340.2 135.1 0
4958 5291 5642.9 5987.5 6257.3 6427.9 6534.3 6595.9 6658.7 6736.5
6847.6 7002.9 7205.1 7437.4 7726 8142.1 8737.6 9517.2 10496.3 11660.3
13056 14522.1 15821.9 16743.1 16973.3 16003.9 14632.4 13000.2 11219.3 9288.6
7075.3 4952.1 3190.6 1846.6 830.6 272.1 0
4958 5331.9 5733.3 6136.6 6445.8 6635.1 6750.2 6814.9 6886.2 6969
7075.5 7220.1 7415.1 7645.3 7925 8395.9 9107.4 10051.1 11216.4 12673.7
14583.9 16776.6 19111 21234.2 22517.5 21865.9 20561.7 18814.2 16714.7 14212.9
11048 7893.6 5166.3 3003.2 1321.3 409 0
